Philips Fortimo SLM C 840 1211 L22 2828 G8N
Product Description
Philips Fortimo SLM C 840 1211 L22 2828 G8N
Specifications
- Luminous Flux 5,885 lm
- Colour consistency initial 3
- Correlated Colour Temperature (Nom) 4000 K
- Luminous efficacy (rated) (nom.) 172 lm/W
- Colour rendering index (CRI) 80
- CoB LES (mm) 22 mm