Nederland - Nederlands

Philips MASTER, LED SON-T, Buisvormig, EM/netspanning, 34 W, SON-T 70W, E27, 4000 K, 6000 lm, CRI 70, 70000 hr

MAS LED SON-T EM 6Klm 34W 740 E27

Productomschrijving

MASTER, LED SON-T, Buisvormig, EM/netspanning, 34 W, LED alternative to SON-T 70W, E27, 4000 K, 6000 lm, CRI 70, 70000 hr, 176 lm/W, EEL C, PF 0.9, Glas, RG1, IP40, SVM 2.5, PstLM 1

Bestelcode: 929003468218
Volledige bestelcode: 871951444911400

Specificaties

Lampvoet
E27
Nominale levensduur
70.000 hr
Schakelcyclus
50.000
Lamptype
LED SON-T
Meetreferentie van lichtstroom
Sphere
Garantieperiode
8 years

Downloads

Brochures

Offertetekst
Tender text - MAS LED SON-T EM 6Klm 34W 740 E27 txt 3.0 kB
Energie-efficiëntielabel
Energy Efficiency Label 929003468218 pdf 68.6 kB
Productinformatieblad
Product Information Sheet pdf 217.9 kB
Brochure
PHL LED HID EU compatibility list professional pdf 549.5 kB
Productbrochure
Localized commercial leaflet 929003468218 nl_NL pdf 551.9 kB

Brochures

Conformiteitsverklaring
Declaration of conformity - MAS LED SON-T EM 6Klm 34W 740 E27 pdf 325.2 kB
Installatie-instructies
Installation instructions pdf 735.3 kB

Beeldmateriaal

Product-Photographs-929003468218_EU
Meerdere materialen - Visuals
Product-Diagrams-929003468218_EU
Meerdere materialen - Visuals

Lichttechnische files

IES
IES File - MAS LED SON-T EM 6Klm 34W 740 E27 IES 118.6 kB
LDT
LDT File - MAS LED SON-T EM 6Klm 34W 740 E27 ldt 43.6 kB

Overig

Milieuproductverklaring
EPD-Philips-MASTER-LED-HID-SON-T-COMF-7165342-Ref-929003467512 pdf 713.8 kB