Nederland - Nederlands

Philips MASTER, LED SON-T, Buisvormig, EM/netspanning, 23 W, SON-T 50W, E27, 2700 K, 3600 lm, CRI 70, 70000 hr

MAS LED SON-T EM 3.6Klm 23W 727 E27

Productomschrijving

MASTER, LED SON-T, Buisvormig, EM/netspanning, 23 W, LED alternative to SON-T 50W, E27, 2700 K, 3600 lm, CRI 70, 70000 hr, 156 lm/W, EEL D, PF 0.9, Glas, RG1, IP40, SVM 2.5, PstLM 1

Bestelcode: 929003467818
Volledige bestelcode: 871951444903900

Specificaties

Lampvoet
E27
Nominale levensduur
70.000 hr
Schakelcyclus
50.000
Lamptype
LED SON-T
Meetreferentie van lichtstroom
Sphere
Garantieperiode
8 years

Downloads

Brochures

Offertetekst
Tender text - MAS LED SON-T EM 3.6Klm 23W 727 E27 txt 3.0 kB
Energie-efficiëntielabel
Energy Efficiency Label 929003467818 pdf 68.5 kB
Productinformatieblad
Product Information Sheet pdf 214.5 kB
Brochure
PHL LED HID EU compatibility list professional pdf 549.5 kB
Productbrochure
Localized commercial leaflet 929003467818 nl_NL pdf 591.8 kB

Brochures

Conformiteitsverklaring
Declaration of conformity - MAS LED SON-T EM 3.6Klm 23W 727 E27 pdf 325.2 kB
Installatie-instructies
Installation instructions pdf 735.3 kB

Beeldmateriaal

Product-Photographs-929003467818_EU
Meerdere materialen - Visuals
Product-Diagrams-929003467818_EU
Meerdere materialen - Visuals

Lichttechnische files

IES
IES File - MAS LED SON-T EM 3.6Klm 23W 727 E27 IES 30.8 kB
LDT
LDT File - MAS LED SON-T EM 3.6Klm 23W 727 E27 ldt 46.0 kB

Overig

Milieuproductverklaring
EPD-Philips-MASTER-LED-HID-SON-T-COMF-7165342-Ref-929003467512 pdf 713.8 kB