Nederland - Nederlands

Philips MASTER, LED SON-T, Buisvormig, EM, 65 W, SON-T 150W, E40, 4000 K, 12000 lm, CRI 70, 70000 hr

MAS LED SON-T IF 12Klm 65W 740 E40

Productomschrijving

MASTER, LED SON-T, Buisvormig, EM, 65 W, LED alternative to SON-T 150W, E40, 4000 K, 12000 lm, CRI 70, 70000 hr, 184 lm/W, EEL C, Glas, RG1, IP40

Bestelcode: 929003467712
Volledige bestelcode: 871951444901500

Specificaties

Lampvoet
E40
Nominale levensduur
70.000 hr
Schakelcyclus
50.000
Lamptype
LED SON-T
Meetreferentie van lichtstroom
Sphere
Garantieperiode
8 years

Downloads

Brochures

Offertetekst
Tender text - MAS LED SON-T IF 12Klm 65W 740 E40 txt 2.9 kB
Energie-efficiëntielabel
Energy Efficiency Label 929003467712 pdf 68.5 kB
Productinformatieblad
Product Information Sheet pdf 214.7 kB
Brochure
PHL LED HID EU compatibility list professional pdf 549.5 kB
Productbrochure
Localized commercial leaflet 929003467712 nl_NL pdf 585.9 kB

Brochures

Conformiteitsverklaring
Declaration of conformity - MAS LED SON-T IF 12Klm 65W 740 E40 pdf 422.4 kB
Installatie-instructies
Installation Instructions pdf 755.9 kB

Beeldmateriaal

Product-Photographs-929003467712_EU
Meerdere materialen - Visuals
Product-Diagrams-929003467712_EU
Meerdere materialen - Visuals

Lichttechnische files

IES
IES File - MAS LED SON-T IF 12Klm 65W 740 E40 IES 30.8 kB

Overig

Milieuproductverklaring
EPD-Philips-MASTER-LED-HID-SON-T-COMF-7165342-Ref-929003467512 pdf 713.8 kB