Nederland - Nederlands

Philips MASTER, LED SON-T, Buisvormig, EM, 34 W, SON-T 70W, E27, 2700 K, 5400 lm, CRI 70, 70000 hr

MAS LED SON-T IF 5.4Klm 34W 727 E27

Productomschrijving

MASTER, LED SON-T, Buisvormig, EM, 34 W, LED alternative to SON-T 70W, E27, 2700 K, 5400 lm, CRI 70, 70000 hr, 158 lm/W, EEL D, Glas, RG1, IP40

Bestelcode: 929003467212
Volledige bestelcode: 871951444891900

Specificaties

Lampvoet
E27
Nominale levensduur
70.000 hr
Schakelcyclus
50.000
Lamptype
LED SON-T
Meetreferentie van lichtstroom
Sphere
Garantieperiode
8 years

Downloads

Brochures

Offertetekst
Tender text - MAS LED SON-T IF 5.4Klm 34W 727 E27 txt 2.9 kB
Energie-efficiëntielabel
Energy Efficiency Label 929003467212 pdf 67.1 kB
Productinformatieblad
Product Information Sheet pdf 200.9 kB
Brochure
PHL LED HID EU compatibility list professional pdf 549.5 kB
Productbrochure
Localized commercial leaflet 929003467212 nl_NL pdf 542.0 kB

Brochures

Conformiteitsverklaring
Declaration of conformity - MAS LED SON-T IF 5.4Klm 34W 727 E27 pdf 422.4 kB
Installatie-instructies
Installation Instructions pdf 755.9 kB

Beeldmateriaal

Product-Photographs-929003467212_EU
Meerdere materialen - Visuals
Product-Diagrams-929003467212_EU
Meerdere materialen - Visuals

Lichttechnische files

IES
IES File - MAS LED SON-T IF 5.4Klm 34W 727 E27 IES 118.6 kB

Overig

Milieuproductverklaring
EPD-Philips-MASTER-LED-HID-SON-T-COMF-7165342-Ref-929003467512 pdf 713.8 kB