Nederland - Nederlands

Philips LED SON-T, Buisvormig, Netspanning, 26 W, SON-T 70W, E27, 2700 K, 4000 lm, CRI 70, 25000 hr

TForce Core LED road 26W 727 E27 MV

Productomschrijving

LED SON-T, Buisvormig, Netspanning, 26 W, LED alternative to SON-T 70W, E27, 2700 K, 4000 lm, CRI 70, 25000 hr, 153 lm/W, EEL D, PF 0.9, Glas, RG1, IP65, SVM 4, PstLM 1

Bestelcode: 8721103129345
Volledige bestelcode: 872110312934500

Specificaties

Lampvoet
E27
Nominale levensduur
25.000 hr
Schakelcyclus
50.000
Lamptype
LED SON-T
Meetreferentie van lichtstroom
Sphere
Garantieperiode
3 jaar

Downloads

Brochures

Offertetekst
Tender text - TForce Core LED road 26W 727 E27 MV txt 3.0 kB
Energie-efficiëntielabel
Energy Efficiency Label 929004341202 pdf 68.6 kB
Productinformatieblad
Product Information Sheet pdf 306.0 kB
Brochure
PHL LED HID EU compatibility list professional pdf 549.5 kB
Productbrochure
Localized commercial leaflet 929004341202 nl_NL pdf 297.8 kB

Brochures

Installatie-instructies
Online QIG for W1 TForce SON T pdf 387.2 kB

Beeldmateriaal

Product-Photographs-929004341202_EU
Meerdere materialen - Visuals
Product-Diagrams-929004341202_EU
Meerdere materialen - Visuals

Lichttechnische files

IES
IES File - TForce Core LED road 26W 727 E27 MV IES 4.2 kB
LDT
LDT File - TForce Core LED road 26W 727 E27 MV ldt 4.0 kB

Overig

Milieuproductverklaring
EPD-Philips-CorePro-LED-HID-SON-T-COMF-8852552-Ref-929004341402 pdf 964.8 kB