Nederland - Nederlands

Philips CorePro, LED SON-T, Buisvormig, Alleen netspanning, 17 W, SON-T 50W, E27, 2700 K, 2700 lm, CRI 70, 25000 hr

TForce Core LED road 17W 727 E27 MV

Productomschrijving

CorePro, LED SON-T, Buisvormig, Alleen netspanning, 17 W, LED alternative to SON-T 50W, E27, 2700 K, 2700 lm, CRI 70, 25000 hr, 158 lm/W, EEL D, PF 0.5, Glas, RG1, IP65, SVM 3.3, PstLM 1

Bestelcode: 929003730802
Volledige bestelcode: 872016926771800

Specificaties

Lampvoet
E27
Nominale levensduur
25.000 hr
Schakelcyclus
50.000
Lamptype
LED SON-T
Meetreferentie van lichtstroom
Sphere
Garantieperiode
3 jaar

Downloads

Brochures

Offertetekst
Tender text - TForce Core LED road 17W 727 E27 MV txt 2.9 kB
Energie-efficiëntielabel
Energy Efficiency Label 929003730802 pdf 67.6 kB
Productinformatieblad
Product Information Sheet pdf 268.6 kB
Brochure
PHL LED HID EU compatibility list professional pdf 549.5 kB
Productbrochure
Localized commercial leaflet 929003730802 nl_NL pdf 297.1 kB

Brochures

Conformiteitsverklaring
Declaration of conformity - TForce Core LED road 17W 727 E27 MV pdf 656.8 kB
Installatie-instructies
Installation instructions pdf 527.3 kB

Beeldmateriaal

Product-Photographs-929003730802_EU
Meerdere materialen - Visuals
Product-Diagrams-929003730802_EU
Meerdere materialen - Visuals

Lichttechnische files

IES
IES File - TForce Core LED road 17W 727 E27 MV IES 1018 B
LDT
LDT File - TForce Core LED road 17W 727 E27 MV ldt 1.1 kB

Overig

Milieuproductverklaring
EPD-Philips-TForce-Core-LED-Road-COMF-8852552-Ref-929003731002 pdf 738.2 kB