Nederland - Nederlands

Philips GreenSpace Accent Gridlight Gen2, Gridlight, 1 spot, 32 W, 304x154 mm, 4000 lm, PremiumWhite, 3000 K, CRI>90, DALI, Interact Ready, Brede bundel, PerfectAccent-reflector, Wit, IP20

GD351B 39S/PW930 DIA-E WB WH

Productomschrijving

Gridlight, 1 spot, 304x154 mm, Aluminium, Wit, Enkellaags poedercoating, DALI-dimmen InterAct System-ready, extern, 4000 lm, 32 W, 125 lm/W, PremiumWhite, 3000 K, (0.422, 0.386) SDCM <2, CRI>90, Brede bundel, PerfectAccent-reflector, IP 20 | Bescherming tegen vingers, IK02 | 0,2 J standaard, Veiligheidsklasse II, 2 insteekconnectors, 2-polig, TP(a) diffuser flammability class

Bestelcode: 910505102775
Volledige bestelcode: 872016958833200
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
Localized commercial leaflet 910505102775 nl_NL pdf 428.1 kB

Brochures

Installatie-instructies
GD35xB installation instructions pdf 1.0 MB

Beeldmateriaal

Product-Photographs-910505102775_EU
Meerdere materialen - Visuals
Product-Diagrams-910505102775_EU
Meerdere materialen - Visuals

Lichttechnische files

IES
IES File - GD351B 39S/PW930 DIA-E WB WH IES
Revit-bestand
GD351B 39S/PW930 DIA-E WB WH 910505102775 ZIP
DIAlux
ULD File - GD351B 39S/PW930 DIA-E WB WH ULD
Relux
ROLF File - GD351B 39S/PW930 DIA-E WB WH ROLFZ
LDT
LDT File - GD351B 39S/PW930 DIA-E WB WH LDT