Philips CorePro, LEDtube, T8, Universeel, 1200 mm, 15.5 W, 36W TL-D, 4000 K, 2400 lm, CRI 80, 50000 hr
CorePro LEDtube UN 1200mm UO 15.5W840 T8
Productomschrijving
CorePro, LEDtube, T8, Universeel, 1200 mm, 15.5 W, LED alternative to 36W TL-D, 4000 K, 2400 lm, CRI 80, 50000 hr, 154 lm/W, EEL D, G13, Glas, 1200 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1