Philips LED, T5, HF, 600 mm, 7 W, 14W TL5 HE, 3000 K, 1000 lm, CRI 80, 60000 hr
MAS LEDtube HF 600mm HE 7W 830 T5
Productomschrijving
LED, T5, HF, 600 mm, 7 W, LED alternative to 14W TL5 HE, 3000 K, 1000 lm, CRI 80, 60000 hr, 142 lm/W, EEL E, G5, Glas, 600 mm, RG0, SDCM 6, PF 0.92, IP20