Signify ArenaX

Where champions shine

제품

제품군 정보

설명

ArenaX is a high-performance, intelligent lighting solution engineered for professional sports venues, delivering exceptional light quality, precision, and significant operational and environmental benefits. It provides an immersive viewer experience while prioritizing engineering convenience, minimizing spill light pollution for neighboring environments, and reducing its carbon footprint. The system delivers up to 198,000 lumens with a high color rendering index CRI90 and features a long lifetime exceeding 100,000 hours, ensuring reliable performance in harsh conditions. Its superior light quality is achieved through advanced LEDs and breakthrough thermal management technology, which also reduces the luminaire's weight and dimensions. Equipped with specialized optics and an innovative beam control system, ArenaX fully complies with global sports association lighting standards while effectively containing spill light. The lightweight, compact design facilitates easier installation, lowers structural load costs, and reduces wind load pressure. A horizontally rotatable bracket allows for flexible physical installation and simplified aiming for optimal field illumination, while a beam tracking system streamlines maintenance by identifying individual fixture optics. An all-in-one driver integrates DMX/RDM, DALI, and D4i protocols and is compatible with the Interact system for comprehensive point control, operational scheduling, and asset management.

장점

  • System lumen output up to 198,900lm and 171,100lm (without visor) based on CRI90 at 110lm/W reduces the number of fixtures by 20% and therefore lowers TCO per area.

  • The light weight (3Kg by 12% reduced compared to typicla floodlight) and compact size will result in convenience of installation, lower structural load cost and lower wind loading pressure (SCx).

기능

  • System lumen output up to 198,900lm and 171,100lm (without visor) based on CRI90 at 110lm/W

  • Specialized designed dual-layer visor to cut spill light

응용 분야

  • Arenas
  • Outdoor stadiums
  • Indoor stadiums

경고 및 안전

  • Not suitable for industry area where chemical stuff exits. Application in corrosion environment like swimming pool, coastline outdoors, please consult local sales team for special painting before order. Product has be installed on fixed objects.

다운로드

리플렛

제품군 리플렛
Localized commercial leaflet ArenaX en_KR pdf 880.9 kB

비주얼

Family-Photographs-ArenaX
다양한 애셋 - Visuals