Philips UNILinear Flex

UNILinear Flex. a real IP68 cove lighting with vivid colour

제품

BGC401 400LM 10W 3000K L5 0612 S
BGC401 400LM 10W 3000K L5 0612 S
911401767922
BGC401 1150LM 14W 3000K L5 1010 T
BGC401 1150LM 14W 3000K L5 1010 T
911401767962
BGC401 1150LM 14W 4000K L5 1010 T
BGC401 1150LM 14W 4000K L5 1010 T
911401767972

제품군 정보

설명

UNILinear Flex is really and excellently waterproof and anti-dust LED strips with professional design to guarantee lighting performance. Thanks to filling with anti-UV polyurethane and processing by irrigation methods sealing glue, it not only ensure high quality of lighting color consistency but also protect products outdoor against from harsh environments outdoors.It’s can be used for decoration lighting and guidance lighting outdoors, the higher CRI (80) delivers good performance of lighting in color rendering.

장점

  • Real IP68 water-proof and vivid light colour

  • Lower maintenance costs and fewer concerns re water invasion

기능

  • IP68, sealed with anti-UV polyurethane without colour shifting and anti-UV ageing;

  • Various lumen outputs from 400 lm to 1,200 lm per metre;

응용 분야

  • Decorative lighting
  • Guidance lighting
  • Swimming pool
  • Cove lighting

다운로드

리플렛

제품군 리플렛
Localized commercial leaflet UNILinear Flex en_KR pdf 335.1 kB

비주얼

Family-Photographs-UNILinear Flex
다양한 애셋 - Visuals