한국 - 한국어

Philips UniStrip G4

UniStrip G4 - Best in Class Linear LED Surface Mounted Luminaire for Exterior Fixed and Dynamic Architectural Lighting Applications

제품

제품군 정보

설명

UniStrip G4 is a surface-mounted, exterior-rated LED luminaire that is designed for façade and outdoor architectural lighting applications. One family that fits all your needs, wall washing, grazing and also linear flood lighting. The robust mechanical and unique optical designs make it ideal for illuminating buildings facades, bridges, overpasses and any application that requires a linear lighting solution. Available in white, monochromatic colours, RGB, RGBW and tunable white and DMX control option available with up to 8 pixels (8IDs) to give architects and designers the freedom to explore a wide range of concepts and design with no limitations.

장점

  • High and Low Power LEDs versions available

  • Various spread lenses that fit all applications

기능

  • Six sub-families with power ranges from 3W to 120W

  • DC and AC powered versions

응용 분야

  • Bridges, Monuments, Facades
  • Landscape
  • Parks and Plazas

경고 및 안전

  • For outdoor use only

다운로드

리플렛

제품군 리플렛
Localized commercial leaflet UniStrip G4 en_KR pdf 323.1 kB
설치 지침
UniStrip G4 pdf 57.6 MB

비주얼

Family-Photographs-UniStrip G4
다양한 애셋 - Visuals