Signify group cabinet control

Group Dimming, Programmable Dimming, Controlling using Fixed Calendars, Astro Clock, Photocells (Central/Individual) , Alarms

제품

LCU7590 3 phase coil
913700341803
LCU7591 Leak Coil
913700341903
LFC7590/01 Surge Guard
913701035303
LFC7733/00 Segment Control Unit LTE 3
913701066003
LCA8022/00 Mains Outage Module
913701073803
LFC7710/00 Coded Mains Transmitter
913713611780
LCU7720/00 Coded Mains Transformer LL
913713611880
LCU7725/00 Coded Mains Transformer LN
913713611980

제품군 정보

설명

Signify Group Cabinet Control enables remote grouping, monitoring, and controlling of diverse outdoor luminaires. Customers can control their lighting installations, through a retrofitted modular cabinet solution at the electrical cabinet. Supports optimized energy consumption and manages KPIs better. The solution autonomously executes complex tasks based on the configurations. The Controller can automatically switch between different available communications carriers to provide stable and reliable communications to Interact application(s).

장점

  • Modular solution based on the

  • Retrofitted at the existing electrical cabinet ;

기능

  • Central switching (on/off) of a whole group of lighting points;

  • Cabinet door ‘open’ detection;Mains power failure alarm;Includes centralized switching from either a central schedule astro-clock, a photocell or an external trigger signal.

응용 분야

  • Road and Street
  • Arena and Sports
  • Airports
  • City Tunnels

경고 및 안전

  • Refer to Documentation portal for all technical documents (https://www.sns.portal.signify.com/internal/index.html/);

  • Check the local LTE band applicable before placing an order for the controller;

다운로드

리플렛

제품군 리플렛
Localized commercial leaflet Signify group cabinet control en_KR pdf 350.3 kB

비주얼

Family-Photographs-Signify group cabinet control
다양한 애셋 - Visuals