한국 - 한국어

Philips GreenPerform Waterproof G3

GreenPerform Waterproof G3: A high-performance, energy-efficient waterproof batten

제품

WT198X LED38S/865 L1 S PCO L1200
WT198X LED38S/865 L1 S PCO L1200
911401572791

제품군 정보

설명

GreenPerform Waterproof G3 is a superb choice for hard-working applications. Not only does it provide excellent optical performance, it also delivers substantial energy saving. And because it works seamlessly with IoT software like Interact, it also offers the option of customization, convenience, and data-driven insights.

장점

  • Excellent energy savings

  • Reliable choice, long servicebility

기능

  • Up to 181lm/W (HE), and 160lm/W (general)

  • 100,000 hours L70B50 @25°C

응용 분야

  • Parking Garages
  • Manufacturing
  • Warehouses

경고 및 안전

  • UV radiation will damage the material over time resulting in loss of waterproof sealing and IP65 rating.

  • Do not install the luminaire in locations where it will be exposed to direct sunlight.

사양

  • Driver replaceable
    Surface Suspended
  • Operating Temperature range
    -30 to +50ºC (@PSU)
  • Light Source
    LED
  • Protection Class IEC61140
    220-240V / 50-60Hz
  • Material
    PSD: DALI WIA: Wireless control, compatible with Interact Pro PSU: non-dimmable DIA: Dimmable via Dali, compatible with Interact
  • Overall width
    DALI/Interact
  • Material
    PC
  • Protection Class IEC61140
    RAL7035
  • Optical cover/lens finish
    L90
  • Mounting type
    L70
  • Flicker / Pst / SVM
    <3.2% / 0.5 / 0.4
  • Driver replaceable
    Up to 10000lm
  • Overall width
    8.1W to 62.5W
  • Luminaire efficacy
    Up to 181lm/W
  • Mains Voltage
    4000K 6500K
  • Lumen maintenance at median useful life 100.000h
    81
  • Correlated color temperature - CCT
    RG0
  • Mains Voltage
    PC
  • Overall length
    Opal Clear
  • Optical cover/lens finish
    Class I
  • Lumen maintenance at median useful life 100.000h
    IK08
  • Installation
    IP66
  • Power consumption
    Yes
  • Lumen maintenance at median useful life 100.000h
    76mm
  • Overall height
    665mm 1215mm 1515mm
  • Overall width
    80mm
  • Control system input
    Suspension Surface

다운로드

리플렛

제품군 리플렛
Localized commercial leaflet GreenPerform Waterproof G3 en_KR pdf 272.0 kB
설치 지침
INI-OF-GreenPerform-Waterproof-G3 pdf 21.5 MB

비주얼

Family-Photographs-GreenPerform Waterproof G3
다양한 애셋 - Visuals

소프트웨어 플러그인

Family-IES-GreenPerform Waterproof G3
다양한 애셋 - Software Plugins