한국 - 한국어

Philips GreenPerform ultra efficient panel RC199B

Ultra efficient and peace of mind

제품

제품군 정보

설명

GreenPerform ultra efficient panel is a direct lit panel with up to 170lm/w system efficacy (PSU driver) in the market. It offers 3 typical dimensions: 600x600; 300x1200 and 600x1200mm to fit most of indoor applications. Interact system option and Dali interface are available for wide option for system connection. Its lower UGR offers better visual comfort as well.

장점

  • Ultra efficient lm/w provides better energy saving

  • Interact and Dali interfaces available for easy system connection

기능

  • System efficacy up to 170lm/W (PSU driver / CRI80 / UGR22 version only)

  • CRI 80 and 90 available

응용 분야

  • Open plan office
  • Public indoor area
  • Meeting/Training room

사양

  • Ceiling type
    T-bar ceiling
  • Ceiling type
    PSD Dali dimmable

다운로드

리플렛

제품군 리플렛
Localized commercial leaflet GreenPerform ultra efficient panel RC199B en_KR pdf 406.0 kB
설치 지침
GreenPerform UE panel pdf 5.3 MB

비주얼

Family-Photographs-GreenPerform ultra efficient panel RC199B
다양한 애셋 - Visuals

소프트웨어 플러그인

Family-IES-GreenPerform ultra efficient panel RC199B
다양한 애셋 - Software Plugins
제품군 IES 컬렉션
GreenPerform UE panel zip 546.3 kB