제품
RC099V G3 LED55/865 PSU W60L120
911401586142
RC099V G3 LED39/865 PSU W30L120
911401586542
RC099V G3 LED39/865 PSU W60L60
911401586942
RC099V G3 LED40/840 PSU W60L60
911401587142
4개 항목
제품군 정보
설명
GreenPerform panel RC099V G3 is an affordable LED panel delivering comfortable light with excellent uniformity. It offers 3 types, 600x600,300x1200, and 600x1200mm with max: 140lm/w. Its UGR19 brings more visual comfort in the office. Equipped with Dali, Interact and EcoSet, RC099V G2 offers easy connection to control system to bring better energy saving.
장점
Full range offer from 600x600, 300x1200 to 600x1200mm to cover key applications
Low glare UGR19 to provide visual comfort
기능
System efficiency 140lm/W(max)
3800lm lumen output for 600x600 and 300x1200mm versions; 5400lm for 600x1200mm version