Philips GreenPerform Canopy Mini500 G4

GreenPerform Canopy Mini500 Gen4: A high-performance, versatile, energy-saving LED

제품

BBP500 G4 LED125/NW PSU S-WB
BBP500 G4 LED125/NW PSU S-WB
911401593732
BBP500 G4 LED125/CW PSU S-WB
BBP500 G4 LED125/CW PSU S-WB
911401594032

제품군 정보

설명

The Philips GreenPerform Canopy Mini500 Gen4 lives up to the GreenPerform family’s enviable reputation for reliable performance. Not only does this next-generation, energy-saving LED deliver leading system efficacy and extended long-term quality, it also offers a versatile selection of optics, connectivity, controls and installation options. So you can create the ideal lighting conditions for any space, at any time. The GreenPerform Canopy portfolio also includes a series that is ideal for canopy lighting in food applications. For professionals who demand high-performance, connected lighting for their lighting installations, this robust, optimized, and versatile family of LED canopy luminaires is the perfect choice for both indoor and outdoor canopy applications.

장점

  • Excellent energy savings

  • Long-term quality and reliability

기능

  • Up to 160 lm/W system efficacy

  • 60,000 hours lifetime @Ta 35⁰C

응용 분야

  • Petrol and Convenience
  • Parking Garages
  • Food Processing

사양

  • Mounting type
    Recessed Surface Pole
  • Operating Temperature range
    - 40 to +50 ºC
  • Light Source
    LED
  • Mains Voltage
    2320-240V / 50-60Hz
  • Mains connection
    Flying cable
  • Mechanical Accessories
    Clamp
  • Dimming
    PSU: non-dimmable PSD: Dimmable via Dali-broadcasting
  • Control system input
    DALI
  • Material
    Housing: die-cast aluminium
  • Main color of the luminaire
    RAL9003
  • Flicker / Pst / SVM
    <3.2% / 0.5 / 0.4
  • Luminous flux
    8.5klm - 18klm
  • Power consumption
    53W - 128W
  • Luminaire efficacy
    Up to 160lm/W
  • Correlated color temperature - CCT
    4000K 6000K
  • Color Rendering index - CRI
    80
  • Beam angle
    S-WB: 115° S-MB: 90° A-WB: 110°*80°
  • Optical cover/lens material
    Lens: PC Cover: Glass
  • Optical cover/lens finish
    Clear
  • Protection Class IEC61140
    Class I
  • Mechanical impact protection
    IK07
  • Ingress protection
    IP65
  • Driver replaceable
    Yes
  • Installation
    Recessed Surface Pole

다운로드

리플렛

제품군 리플렛
Localized commercial leaflet GreenPerform Canopy Mini500 G4 en_KR pdf 229.5 kB
설치 지침
GreenPerform Canopy Mini500 G4 pdf 2.0 MB
설치 지침
GreenPerform Canopy Mini500 G4 pdf 1.3 MB
설치 지침
GreenPerform Canopy Mini500 G4 pdf 1.9 MB

비주얼

Family-Photographs-GreenPerform Canopy Mini500 G4
다양한 애셋 - Visuals
Revit 파일
GreenPerform Canopy Mini500 G4 zip 2.8 MB

소프트웨어 플러그인

Family-IES-GreenPerform Canopy Mini500 G4
다양한 애셋 - Software Plugins
제품군 IES 컬렉션
GreenPerform Canopy Mini500 G4 zip 64.8 MB