Philips Greenperform Batten, 34 W, 4000 lm, 6500 K, Wide beam, DALI

제품 설명

Philips Greenperform Batten, 34 W, 4000 lm, 6500 K, Wide beam, DALI

주문 코드: 911401831699
전체 주문 코드: 911401831699

사양

Lamp family code
LED40S [LED module, system flux 4000 lm]
Light source replaceable
No
Number of gear units
1 unit
Gear
-
Driver included
Yes
Light source engine type
LED
Value ladder
Performance

다운로드

리플렛

제품 리플렛
Localized commercial leaflet 911401831699 en_KR pdf 168.6 kB

비주얼

Product-Photographs-911401831699_EU
다양한 애셋 - Visuals