Philips UVA TL

UVA (PUVA) TL – the alternative for when UVB is unsuitable

제품

F71T12 UVA 100W
928004320930

제품군 정보

설명

Nowadays the preferred radiotherapy treatment of skin diseases like psoriasis is through the use of the ‘B’ bandwidth of the UV spectrum (290 to 315 nm), since this requires no photo-sensitizing agent. But some patients do not respond to UVB treatment, hence a UV lamp with an ‘A’ bandwidth of the UV spectrum is used, and here Philips offers a choice of either TL or PLS/PLL lamps. Both are ideal for when the UVB is unsuitable. These (PUVA) lamps have a wavelength of between 315 to 380 nm and are not only used for the treatment of psoriasis but are also commonly used for more than 20 other diseases.

장점

  • Optimal spectrum for PUVA therapy

기능

  • Emission peak at 350 nm

응용 분야

  • Psoriasis, Parapsoriasis, Vitiligo, Atopic Dermatitis, Mycosis fungoides

경고 및 안전

  • A lamp breaking is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a sealed plastic bag and take it to your local waste facilities for recycling. Do not use a vacuum cleaner.

다운로드

리플렛

제품군 리플렛
Localized commercial leaflet UVA TL en_KR pdf 176.5 kB

비주얼

Family-Photographs-UVA TL
다양한 애셋 - Visuals