Philips Flexo Print

Product Description

제품

TL-K 40W UVA-1
928004101029
TL 100W/10-R UV-A
928006901029
TL 140W/03
928012700303

제품군 정보

설명

Tubular low-pressure mercury vapour discharge lamps

장점

  • Best match with photo sensitizers

  • Highest output on irradiated area

기능

  • Internally coated with a white fluorescent powder to convert the short-wave UV radiation into useful actinic radiation

  • Emit radiation in the range 380 - 480 nm with a maximum at 420 nm

응용 분야

  • Diazo copying machines
  • Marine aquaria
  • Phototherapy (neonatal jaundice treatment)

경고 및 안전

  • A lamp breaking is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a sealed plastic bag and take it to your local waste facilities for recycling. Do not use a vacuum cleaner.

다운로드

리플렛

제품군 리플렛
Localized commercial leaflet Flexo Print en_KR pdf 496.3 kB

비주얼

Family-Photographs-Flexo Print
다양한 애셋 - Visuals