Philips MASTERColour CDM-R Elite

Perfect sparkle, simple use

제품

제품군 정보

설명

Compact, very high-efficiency, long-life Ceramic Metal Halide discharge reflector lamp producing crisp white sparkling light with high colour rendering

장점

  • Lamp is easy to install and provides superior light from start to finish

  • Unique crisp white sparkling light makes merchandise irresistible

기능

  • Excellent colour rendering (Ra 90) and high efficacy

  • Unparalleled lumen maintenance

응용 분야

  • Accent lighting in retail and hospitality
  • General and decorative lighting

경고 및 안전

  • Use only with electronic control gear

  • Control gear must include end-of-life protection (IEC61167, IEC 62035)

다운로드

리플렛

제품군 리플렛
Localized commercial leaflet MASTERColour CDM-R Elite en_KR pdf 170.1 kB

비주얼

Family-Photographs-MASTERColour CDM-R Elite
다양한 애셋 - Visuals