Il nostro catalogo di illuminazione Philips si sta spostando!
Disponibile solo in negozio
Opuscolo prodotti pdf 808.8 kB
Product-Photographs-929002444201_EU ZIP
Product-Diagrams-929002444201_EU ZIP
Descrizione prodotto
LEDtube, Altro, Rete elettrica, 300 mm, 2.2 W, LED alternative to 35W, 2700 K, 250 lm, CRI 80, 30000 ore, 113 lm/W, EEL E, S14s, Plastica, 300 mm, RG0, SDCM 6, PF 0.4, IP20, SVM 0.1, PstLM 0.1
Dimension Drawing (with table) - LED 2.2W 300mm S14S WW ND 1CT/4
Cap/Base
Light Distribution Diagram - LED 2.2W 300mm S14S WW ND 1CT/4
Spectral Power Distribution Colour - LED 2.2W 300mm S14S WW ND 1CT/4
General uniform lighting - LED 2.2W 300mm S14S WW ND 1CT/4
Life Expectancy Diagram
LEDtube 30K FailureRate
LEDtube 30K LifetimeVsTc
Lumen Maintenance Diagram - LED 2.2W 300mm S14S WW ND 1CT/4