Opuscolo prodotti pdf 642.9 kB
Istruzioni per l'installazione pdf 818.0 kB
Product-Photographs-929002474902_EU ZIP
Product-Diagrams-929002474902_EU ZIP
Descrizione prodotto
MASTER, LEDtube, T5, Rete elettrica, 1500 mm, 36 W, LED alternative to 80W TL5 HO, 4000 K, 5600 lm, CRI 80, 50000 ore, 155 lm/W, EEL D, G5, Vetro, 1500 mm, RG0, SDCM 6, PF 0.92, IP20, SVM 0.4, PstLM 1
Dimension Drawing (with table) - MAS LEDtube 1500mm UO 36W 840 T5
Cap/Base
Light Distribution Diagram - MAS LEDtube 1500mm UO 36W 840 T5
General uniform lighting - MAS LEDtube 1500mm UO 36W 840 T5
Spectral Power Distribution Colour - MAS LEDtube 1500mm UO 36W 840 T5
Life Expectancy Diagram
Lumen Maintenance Diagram - MAS LEDtube 1500mm UO 36W 840 T5
LEDtube 50K 7595 LifetimeVsTc-LED
LEDtube 50K 7595 FailureRate-LED