Il nostro catalogo di illuminazione Philips si sta spostando!
Disponibile solo in negozio
Opuscolo prodotti pdf 629.0 kB
Istruzioni per l'installazione pdf 1.1 MB
Product-Photographs-929003757502_EU ZIP
Product-Diagrams-929003757502_EU ZIP
Descrizione prodotto
CorePro, LED, PL-C, EM/Mains, 148 mm, 8.9 W, LED alternative to 26W PL-C, 4000 K, 1100 lm, CRI 82, 30000 ore, 123 lm/W, EEL E, G24D-3 Rotatable end-cap, Plastica, RG1, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1
Dimension Drawing (with table) - CorePro LED PLC 8.9W 840 2P G24d-3
Spectral Power Distribution Colour - CorePro LED PLC 8.9W 840 2P G24d-3
Light Distribution Diagram - CorePro LED PLC 8.9W 840 2P G24d-3
General uniform lighting - CorePro LED PLC 8.9W 840 2P G24d-3
LifetimeVsTc
Lumen Maintenance Diagram - CorePro LED PLC 8.9W 840 2P G24d-3
Life Expectancy Diagram
FailureRate