Opuscolo prodotti pdf 657.0 kB
Istruzioni per l'installazione pdf 557.4 kB
Product-Photographs-929002481402_EU ZIP
Product-Diagrams-929002481402_EU ZIP
Descrizione prodotto
CorePro, LED HPL, Ovale, Solo impianto elettrico, 36 W, LED alternative to HPL 125W, SON 70W, E40, 3000 K, 5500 lm, CRI 80, 25000 ore, 152 lm/W, EEL D, PF 0.9, Vetro, RG0, IP65, SVM 1.6, PstLM 1
Cap/Base
Dimension Drawing (with table) - TForce Core LED HPL 36W E40 830 FR
Spectral Power Distribution Colour - TForce Core LED HPL 36W E40 830 FR
Light Distribution Diagram - TForce Core LED HPL 36W E40 830 FR
General uniform lighting - TForce Core LED HPL 36W E40 830 FR
Lumen Maintenance Diagram - TForce Core LED HPL 36W E40 830 FR
Life Expectancy Diagram