Opuscolo prodotti pdf 620.6 kB
Istruzioni per l'installazione pdf 557.4 kB
Product-Photographs-929002349902_EU ZIP
Product-Diagrams-929002349902_EU ZIP
Descrizione prodotto
CorePro, LED HPL, Ovale, Solo impianto elettrico, 18 W, LED alternative to HPL 80W, SON 50W, E27, 3000 K, 3000 lm, CRI 80, 25000 ore, 166 lm/W, EEL C, PF 0.5, Vetro, RG1, IP65, SVM 1.6, PstLM 1
Dimension Drawing (with table) - TForce Core LED HPL 18W E27 830 FR
Cap/Base
Spectral Power Distribution Colour - TForce Core LED HPL 18W E27 830 FR
Light Distribution Diagram - TForce Core LED HPL 18W E27 830 FR
General uniform lighting - TForce Core LED HPL 18W E27 830 FR
Lumen Maintenance Diagram - TForce Core LED HPL 18W E27 830 FR
Life Expectancy Diagram