Opuscolo prodotti pdf 658.9 kB
Istruzioni per l'installazione pdf 742.1 kB
Product-Photographs-929003576302_EU ZIP
Product-Diagrams-929003576302_EU ZIP
Descrizione prodotto
CorePro, LED, PL-T, HF, 103 mm, 6.5 W, LED alternative to 18W PL-T, 3000 K, 720 lm, CRI 82, 30000 ore, 110 lm/W, EEL F, GX24Q-2 Rotatable end-cap, Plastica, RG1, SDCM 6, PF 0.9, IP20
Dimension Drawing (with table) - CorePro LED PLT HF 6.5W 830 4P GX24q-2
Light Distribution Diagram - CorePro LED PLT HF 6.5W 830 4P GX24q-2
General uniform lighting - CorePro LED PLT HF 6.5W 830 4P GX24q-2
Spectral Power Distribution Colour - CorePro LED PLT HF 6.5W 830 4P GX24q-2
FailureRate
Lumen Maintenance Diagram - CorePro LED PLT HF 6.5W 830 4P GX24q-2
Life Expectancy Diagram
LifetimeVsTc