Opuscolo prodotti pdf 651.0 kB
Istruzioni per l'installazione pdf 1.2 MB
Product-Photographs-929003758002_EU ZIP
Product-Diagrams-929003758002_EU ZIP
Descrizione prodotto
CorePro, LED, PL-C, HF/Mains, 148 mm, 9.5 W, LED alternative to 26W PL-C, 3000 K, 990 lm, CRI 82, 30000 ore, 104 lm/W, EEL F, G24Q-3 Rotatable end-cap, Plastica, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1
Dimension Drawing (with table) - CorePro LED PLC 9.5W 830 4P G24q-3
Spectral Power Distribution Colour - CorePro LED PLC 9.5W 830 4P G24q-3
General uniform lighting - CorePro LED PLC 9.5W 830 4P G24q-3
Light Distribution Diagram - CorePro LED PLC 9.5W 830 4P G24q-3
Life Expectancy Diagram
Lumen Maintenance Diagram - CorePro LED PLC 9.5W 830 4P G24q-3
FailureRate
LifetimeVsTc