Il nostro catalogo di illuminazione Philips si sta spostando!
Disponibile solo in negozio
Opuscolo prodotti pdf 650.6 kB
Istruzioni per l'installazione pdf 1.2 MB
Product-Photographs-929003757902_EU ZIP
Product-Diagrams-929003757902_EU ZIP
Descrizione prodotto
CorePro, LED, PL-C, HF/Mains, 128 mm, 6.5 W, LED alternative to 18W PL-C, 4000 K, 770 lm, CRI 82, 30000 ore, 118 lm/W, EEL E, G24Q-2 Rotatable end-cap, Plastica, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1
Dimension Drawing (with table) - CorePro LED PLC 6.5W 840 4P G24q-2
General uniform lighting - CorePro LED PLC 6.5W 840 4P G24q-2
Light Distribution Diagram - CorePro LED PLC 6.5W 840 4P G24q-2
Spectral Power Distribution Colour - CorePro LED PLC 6.5W 840 4P G24q-2
Lumen Maintenance Diagram - CorePro LED PLC 6.5W 840 4P G24q-2
LifetimeVsTc
FailureRate
Life Expectancy Diagram