Il nostro catalogo di illuminazione Philips si sta spostando!
Disponibile solo in negozio
Opuscolo prodotti pdf 649.0 kB
Istruzioni per l'installazione pdf 1.2 MB
Product-Photographs-929003757602_EU ZIP
Product-Diagrams-929003757602_EU ZIP
Descrizione prodotto
CorePro, LED, PL-C, HF/Mains, 128 mm, 5.5 W, LED alternative to 13W PL-C, 3000 K, 600 lm, CRI 82, 30000 ore, 109 lm/W, EEL F, G24Q-1 Rotatable end-cap, Plastica, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1
Dimension Drawing (with table) - CorePro LED PLC 5.5W 830 4P G24q-1
Spectral Power Distribution Colour - CorePro LED PLC 5.5W 830 4P G24q-1
General uniform lighting - CorePro LED PLC 5.5W 830 4P G24q-1
Light Distribution Diagram - CorePro LED PLC 5.5W 830 4P G24q-1
Lumen Maintenance Diagram - CorePro LED PLC 5.5W 830 4P G24q-1
FailureRate
Life Expectancy Diagram
LifetimeVsTc