Opuscolo prodotti pdf 629.5 kB
Istruzioni per l'installazione pdf 1.1 MB
Product-Photographs-929003757302_EU ZIP
Product-Diagrams-929003757302_EU ZIP
Descrizione prodotto
CorePro, LED, PL-C, EM/Mains, 125 mm, 6.9 W, LED alternative to 18W PL-C, 4000 K, 770 lm, CRI 82, 30000 ore, 111 lm/W, EEL E, G24D-2 Rotatable end-cap, Plastica, RG1, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1
Dimension Drawing (with table) - CorePro LED PLC 6.9W 840 2P G24d-2
Light Distribution Diagram - CorePro LED PLC 6.9W 840 2P G24d-2
Spectral Power Distribution Colour - CorePro LED PLC 6.9W 840 2P G24d-2
General uniform lighting - CorePro LED PLC 6.9W 840 2P G24d-2
FailureRate
Lumen Maintenance Diagram - CorePro LED PLC 6.9W 840 2P G24d-2
Life Expectancy Diagram
LifetimeVsTc