Philips TL5 Essential HE Super 80

Fit-for-use TL5 lamp

Prodotti

Informazioni sulla famiglia di prodotti

Descrizione

Philips TL5 Essential Super80 is a new fluorescent lamp which provides home users and professional end-users an aesthetic miniaturized lighting solution with high reliability at low price.

Vantaggi

  • 40% less tube dimension than T8 fluorescent lamps. Reducing luminaire, stock and transportation cost

  • Slim 16 mm tube allows more compact and flexible luminaire design

Caratteristiche

  • Small diameter of 16mm only

  • "Cold Chamber" technology

Applicazioni

  • Suitable for use at locations where need compact, high efficient, energy saving lighting. Including offices, shops, supermarkets, schools, hospitals and industrial lighting.

Avvertenze e sicurezza

  • 20,000 hours lifetime (50% survival point, 3 hour cycle) with preheat ballast which is ENEC compliant. Lifetime performance may differ on non-ENEC compliant ballasts.

Download

Opuscoli

Opuscolo della famiglia
Localized commercial leaflet pdf 346.0 kB

Immagini

Family-Photographs-TL5 Essential HE Super 80
Risorse multiple - Visuals