Compact quartz metal halide lamp with single pinch
Allows compact and efficient luminaire systems with precision optics for good beam control and minimal light spill
Long lifetime and high reliability in Short Base outer dimensions to minimize service needs and maintenance costs
Compact source (Short Base lamp dimensions) with short electrode distance and high luminous efficacy
Single pinch concept with long lifetime
Utilizzare esclusivamente in apparecchi per illuminazione totalmente chiusi, anche durante i test (IEC61167, IEC 62035, IEC60598)
L'apparecchio per illuminazione deve essere in grado di contenere frammenti caldi in caso di rottura della lampada