UniStreet gen2 Solar, Road & street light, 3000 K, CRI80, Distribution medium 10, Safety class III, IP66
VGP283 80 4S/830 48V III DM10 48/60S
Product Description
Road & street light, Aluminum die cast, Gray, Side-entry for diameter 48 to 60 mm, 3000 K, (0.434, 0.403) SDCM <5, CRI80, Distribution medium 10, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class III, Connection unit 2-pole