New
SunStay Pro gen2, Solar streetlight, 17.1 W, 2707 lm, 4000 K, CRI70, Step Dim; 5-step Programmable, Distribution medium 10, SDP1, Safety class III, IP66
VGP726 LED30/740 OG-BLE DM10 III DGR 76P
Product Description
Solar streetlight, Aluminium die-cast LM6 - alloy grade (EN AC-44300), Grey, Pole top, Spigot for diameter 76 to 62 mm, Solar dim profile version 1, 2707 lm, 17.1 W, 158 lm/W, 4000 K, (0,3818, 0,379), CRI70, Distribution medium 10, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class III