New

SunStay Pro gen2, Solar streetlight, 48.4 W, 7120 lm, 3000 K, CRI70, Step Dim; 5-step Programmable, Distribution medium 10, SDP1, Safety class I, IP66, SRG10

VGP726 LED80/730 HY-BLE DM10 DGR 76P 18A

Product Description

Solar streetlight, Aluminium die-cast LM6 - alloy grade (EN AC-44300), Grey, Pole top, Spigot for diameter 76 to 62 mm, Solar dim profile version 1, 7120 lm, 48.4 W, 147 lm/W, 3000 K, (0,433, 0,403), CRI70, Distribution medium 10, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 10 kV differential mode and 10 kV common mode kV, Plug-in connector 3-pole Wieland/Adels compatible

Order code: 912300060595
Full order code: 872016979888500