Luma gen2 Solar, Road & street light, 3000 K, CRI80, Distribution medium 10, Safety class III, IP66

VGP704 80 4S 830 48V III DM10 42/60S

Product Description

Road & street light, Aluminum die cast, Dark gray, Side-entry for diameter 42 to 60 mm, 3000 K, (0.434, 0.403) SDCM <5, CRI80, Distribution medium 10, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class III, Connection unit 2-pole

Order code: 910925868314
Full order code: 871951462378100