Luma gen2 Solar, Road & street light, 4000 K, CRI70, Distribution medium 10, Safety class III, IP66

VGP703 40 4S 740 24V III DM10 42/60S

Product Description

Road & street light, Aluminum die cast, Dark gray, Side-entry for diameter 42 to 60 mm, 4000 K, (0.382, 0.380) SDCM <5, CRI70, Distribution medium 10, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class III, Connection unit 2-pole

Order code: 910925868312
Full order code: 871951462376700