Ledinaire StreetLight, Road & street light, 54 W, 6302 lm, 4000 K, CRI70, Safety class II, IP65, SRG4-4
BRP062 LED72/740 PSU 54W SLA CE
Product Description
Road & street light, Aluminium pressure die cast, Dark gray, Power supply unit (On/Off), 6302 lm, 54 W, 117 lm/W, 4000 K, (0.3743 / 0.3743) SDCM 5, CRI70, IP65 | Dust penetration-protected, jet-proof, IK07 | 2 J reinforced, Safety class II, Surge protection level until 4 kV differential mode and 4 kV common mode, Cable 0.5 m without plug