Ledinaire StreetLight, Road & street light, 42 W, 4850 lm, 4000 K, CRI70, Safety class II, IP65, SRG4-4

BRP056 LED55/740 PSU 42W SLF CE

Product Description

Road & street light, Aluminium pressure die cast, Dark gray, Power supply unit (On/Off), 4850 lm, 42 W, 115 lm/W, 4000 K, (0.3796 / 0.3704) SDCM 5, CRI70, IP65 | Dust penetration-protected, jet-proof, IK07 | 2 J reinforced, Safety class II, Surge protection level until 4 kV differential mode and 4 kV common mode, Cable 0.5 m without plug

Order code: 919515814272
Full order code: 871951451209299