Philips Primaline Halogen Transformers

Primaline - A very compact electronic transformer for 12V halogen lamps

Product family information

Description

Philips Primaline is a high-frequency electronic halogen transformer suitable for low-voltage 12 V halogen lamps. It offers ultimate performance and is built with overload and short circuit protection to IEC and ENEC standards. It is available in 70, 105 and 150 W versions and fits in small down light halogen applications.

Benefits

  • Low power losses, resulting in increased energy saving

  • Constant light output in the case of under-voltage and a full service life in the case of over-voltage

Features

  • Very compact and lightweight design; fits in small downlight halogen applications

  • Three levels of protection: over-voltage, over-temperature and short circuit

Applications

  • Indoor residential use including living rooms and decorative and accent lighting
  • Professional applications including retail, offices, conference rooms and exhibitions

Warning & Safety

  • Transformer is not suitable for DC operation

Downloads