Philips Essential LED tubes T5 Mains

The new generation of energy saving and affordable T5 Mains tube lighting

Product family information

Description

The Essential LEDtube T5 is an affordable LED solution suitable for replacing T5 fluorescent lamps. Thanks to a unique design, Philips Essential LED tube T5 Mains can be directly installed in luminaires operating on mains power connection.The product provides a natural lighting effect for use in general lighting applications, as well as instant energy savings – an environmentally friendly solution.

Benefits

  • Up to 50% energy saving compared with coventional fluorescent systems

  • Easy installation: retrofit replacement of existing T5 lamps improving the quality of light

Features

  • Retrofit solution with Long lifetime of 25.000hs

  • Excellent quality of light with CRI >80

Applications

  • Office, Shop, Education, Retail
  • Industrial facilities and warehouses

Downloads