Global - English

Philips CorePro, LEDtube, T8, 500 mm, 7 W, 3000 K, 3500 K, 4000 K, 5000 K, 6500 K, 900 lm, 50000 hour(s)

7T8/COR/18-5CCT/MF9/G 25/1

Product Description

CorePro, LEDtube, T8, 500 mm, 7 W, 3000 K, 3500 K, 4000 K, 5000 K, 6500 K, 900 lm, 50000 hour(s), 128 lm/W, G13, Glass

Order code: 929004244604

Specifications

Cap-Base
G13
Nominal lifetime
50,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929004244604 en_AA pdf 629.6 kB

Visuals

Product-Photographs-929004244604_EU
Multiple assets - Visuals
Product-Diagrams-929004244604_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - 7T8/COR/18-5CCT/MF9/G 25/1 ies 21.1 kB

Other

Environmental product declaration
EPD-Philips-CorePro-MainsFit-(UL-Type-B)-T8-COMF-9434873-Ref-929004244604 pdf 832.2 kB