Maxos LED Performer, 40.16 W, 7500 lm, 4000 K, DALI, Narrow beam, Clear, White, IP40

4MX900 491 LED75S/840 PSD-CLO NB WH

Product Description

Aluminum, White, Traffic white (RAL9016), Single layer powder coating, Power supply unit with DALI interface and constant light output, Constant light output, 7500 lm, 40.16 W, 149 lm/W, 4000 K, (0.38, 0.38) SDCM <3.5, Narrow beam, Clear, Polymethyl methacrylate, IP40 | Wire-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 5-pole

Order code: 910500460302
Full order code: 871869697669299