Maxos LED Performer, 25.16 W, 5000 lm, 4000 K, DALI, Narrow beam, Clear, White, IP40

4MX900 491 LED50S/840 PSD-CLO NB WH

Product Description

Aluminum, White, Traffic white (RAL9016), Single layer powder coating, Power supply unit with DALI interface and constant light output, Constant light output, 5000 lm, 25.16 W, 155 lm/W, 4000 K, (0.38, 0.38) SDCM <3.5, Narrow beam, Clear, Polymethyl methacrylate, IP40 | Wire-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 5-pole

Order code: 910500460295
Full order code: 871869697656299