Maxos LED Performer, 25.16 W, 5000 lm, 4000 K, DALI, Medium beam, Clear, White, IP40

4MX900 491 LED50S/840 PSD-CLO MB WH

Product Description

Aluminum, White, Traffic white (RAL9016), Single layer powder coating, Power supply unit with DALI interface and constant light output, Constant light output, 5000 lm, 25.16 W, 155 lm/W, 4000 K, (0.38, 0.38) SDCM <3.5, Medium beam, Clear, Polymethyl methacrylate, IP40 | Wire-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 5-pole

Order code: 910500460294
Full order code: 871869697655599