Philips GreenSpace Accent Projector mini
GreenSpace Accent Projector mini – A flexible, affordable and compact all-rounder for Retail applications
Product family information
Description
The GreenSpace Accent Projector mini is the smallest size projector in the GreenSpace Accent range. With a diameter of only 80mm and integrated onboard driver, it offers a clean and small design to be discretely integrated in the store environment. The high performance and Philips Food LED recipes will deliver a strong fit to food retail and small city center store formats. The full range of beam angles and Philips Fashion LED flavors on the other hand, is creating a high quality of light to enhance the fashion collection, making this projector suitable for many different retail applications.
Benefits
Clean, robust and neutral design
High light output in a compact size
Features
Toolless installation and repositioning on Track
Available with a high flux up to 3900lm, a wide range of optics, optional barndoor accessories
Applications
Warning & Safety
During manipulation and/or maintenance, the product has to be switched off and cooled down
The product must be installed out of arm’s reach. Manipulating the product when hot is only possible with an insulating glove