GentleSpace Gen3, 156 W, BR, 25000 lm, 4000 K, DALI, Medium beam, IP65, IK07, XT-70°C
BY481P LED250S/840 PSD MB GC II SI BR XT
Product Description
Aluminum, Silver, White aluminum (RAL9006), Bracket, Power supply unit with DALI interface, 25000 lm, 156 W, 160 lm/W, 4000 K, (0.38, 0.38) SDCM <3, Medium beam, Clear, Glass, IP65 | Dust penetration-protected, jet-proof, IK07 | 2 J reinforced, Safety class II, External connector