GentleSpace Gen3, 235 W, BR, 35000 lm, 4000 K, DALI, Wide beam, IP65, IK07

BY481P LED350S/840 PSD WB GC SI BR

Product Description

Aluminum, Silver, White aluminum (RAL9006), Bracket, Power supply unit with DALI interface, 35000 lm, 235 W, 148 lm/W, 4000 K, (0.38, 0.38) SDCM <3, Wide beam, Clear, Glass, IP65 | Dust penetration-protected, jet-proof, IK07 | 2 J reinforced, Safety class I, External connector

Order code: 910500465608
Full order code: 871869940801500

Downloads